Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
IEP180x50-Ø20

Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing

Wheel diameter
180 mm
Width of tyre
50 mm
Axle hole
20 mm
Length of hub
60 mm
Load capacity
400 kg