Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
EEZ405x130-Ø305 DG

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
405 mm
Width of tyre
130 mm
Axle hole
305 mm
Load capacity
1500 kg
 
Please click here!
EEZ500x85-Ø370

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
500 mm
Width of tyre
85 mm
Axle hole
370 mm
Load capacity
1300 kg
 
Please click here!
EEZ520x100-Ø370

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
520 mm
Width of tyre
100 mm
Axle hole
370 mm
Load capacity
1600 kg
 
Please click here!
EEZ550x160-Ø410

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
550 mm
Width of tyre
160 mm
Axle hole
410 mm
Load capacity
2250 kg
 
Please click here!
EEZ620x200-Ø410

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
620 mm
Width of tyre
200 mm
Axle hole
410 mm
Load capacity
3000 kg
 
Please click here!
EEZ645x250-Ø410

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
645 mm
Width of tyre
250 mm
Axle hole
410 mm
Load capacity
3915 kg
 
Please click here!
EEZ920x250-Ø670

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Wheel diameter
920 mm
Width of tyre
250 mm
Axle hole
670 mm
Load capacity
6000 kg
 
Please click here!
FVP500x85-Ø35

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
500 mm
Width of tyre
85 mm
Axle hole
35 mm
Length of hub
90 mm
Load capacity
1300 kg
 
Please click here!
FVP520x100-Ø40

Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing

Wheel diameter
520 mm
Width of tyre
100 mm
Axle hole
40 mm
Length of hub
120 mm
Load capacity
1525 kg
 
Please click here!
STP500x100-Ø50 NL120

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
500 mm
Width of tyre
100 mm
Axle hole
50 mm
Length of hub
120 mm
Load capacity
4000 kg
 
Please click here!
STP500x150-Ø50 NL160

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
500 mm
Width of tyre
150 mm
Axle hole
50 mm
Length of hub
160 mm
Load capacity
5300 kg
 
Please click here!
STP500x80-Ø50 NL90

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
500 mm
Width of tyre
80 mm
Axle hole
50 mm
Length of hub
90 mm
Load capacity
3200 kg
 
Please click here!
STP500x85-Ø35 NL90

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Wheel diameter
500 mm
Width of tyre
85 mm
Axle hole
35 mm
Length of hub
90 mm
Load capacity
3200 kg
 
Please click here!
SVP405x130-Ø40

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
405 mm
Width of tyre
130 mm
Axle hole
40 mm
Length of hub
140 mm
Load capacity
1500 kg
 
Please click here!
SVP405x260-Ø55

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
405 mm
Width of tyre
260 mm
Axle hole
55 mm
Length of hub
270 mm
Load capacity
3000 kg
 
Please click here!
SVP500x170-Ø55

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
500 mm
Width of tyre
170 mm
Axle hole
55 mm
Length of hub
180 mm
Load capacity
2600 kg
 
Please click here!
SVP520x200-Ø60

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
520 mm
Width of tyre
200 mm
Axle hole
60 mm
Length of hub
210 mm
Load capacity
3200 kg
 
Please click here!
SVP550x160-Ø50

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
550 mm
Width of tyre
160 mm
Axle hole
50 mm
Length of hub
170 mm
Load capacity
2250 kg
 
Please click here!
SVP550x320-Ø80

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
550 mm
Width of tyre
320 mm
Axle hole
80 mm
Length of hub
320 mm
Load capacity
4500 kg
 
Please click here!
SVP620x200-Ø60

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
620 mm
Width of tyre
200 mm
Axle hole
60 mm
Length of hub
210 mm
Load capacity
3000 kg
 
Please click here!
SVP620x400-Ø80

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
620 mm
Width of tyre
400 mm
Axle hole
80 mm
Length of hub
410 mm
Load capacity
6000 kg
 
Please click here!
SVP645x500-Ø80

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: solid rubber, black, precision ball bearing

Wheel diameter
645 mm
Width of tyre
500 mm
Axle hole
80 mm
Length of hub
510 mm
Load capacity
7800 kg