Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5025PJH080L51-10 RAL7035
MONO

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, with blind hole for furniture fittings

Wheel diameter
80 mm
Width of tyre
24 mm
Bolt hole
10 mm
Offset
34 mm
Overall height
104 mm
Load capacity
70 kg
 
Please click here!
5025PJH080L51-10 RAL9006
MONO

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, with blind hole for furniture fittings

Wheel diameter
80 mm
Width of tyre
24 mm
Bolt hole
10 mm
Offset
34 mm
Overall height
104 mm
Load capacity
70 kg
 
Please click here!
A025PJH080L51-10 RAL7035
MONO

Swivel castor with wheel brake, housing made of Polypropylene.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, with blind hole for furniture fittings

Wheel diameter
80 mm
Width of tyre
24 mm
Bolt hole
10 mm
Offset
34 mm
Overall height
104 mm
Load capacity
40 kg
 
Please click here!
A025PJH080L51-10 RAL9006
MONO

Swivel castor with wheel brake, housing made of Polypropylene.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, with blind hole for furniture fittings

Wheel diameter
80 mm
Width of tyre
24 mm
Bolt hole
10 mm
Offset
34 mm
Overall height
104 mm
Load capacity
40 kg