Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5520UJI075L51-11

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
10 mm
Bolt hole
11 mm

65 mm
Overall height
88 mm
Load capacity
100 kg
 
Please click here!
5520UJI075L51-11 RAL9006

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
10 mm
Bolt hole
11 mm

65 mm
Overall height
88 mm
Load capacity
100 kg
 
Please click here!
5920UJI075L51-10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt hole
10 mm

53 mm
Overall height
77 mm
Load capacity
50 kg
 
Please click here!
5920UJI075L51-10 DOM20 RAL9006

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt hole
10 mm

53 mm
Overall height
77 mm
Load capacity
50 kg
 
Please click here!
5920UJI075L51-10 DOM22

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
10 mm
Bolt hole
10 mm

64 mm
Overall height
76 mm
Load capacity
80 kg
 
Please click here!
5920UJI075L51-10 DOM22 RAL9006

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
10 mm
Bolt hole
10 mm

64 mm
Overall height
76 mm
Load capacity
80 kg
 
Please click here!
5920UJI075L51-11 DOM20x43,6
HIGH DOME

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt hole
11 mm

53 mm
Overall height
88.5 mm
Load capacity
50 kg
 
Please click here!
5920UJI075L51-11 DOM20x43,6 RAL9006
HIGH DOME

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt hole
11 mm

53 mm
Overall height
88.5 mm
Load capacity
50 kg
 
Please click here!
5920XGI075L51-10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt hole
10 mm

53 mm
Overall height
77 mm
Load capacity
50 kg
 
Please click here!
5920XGI075L51-10 DOM22

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
75 mm
Width of tyre
10 mm
Bolt hole
10 mm

64 mm
Overall height
76 mm
Load capacity
80 kg