Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5925UJI065L51-10 DOM23

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-10 DOM23 RAL9006

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-10 DOM27

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-10 DOM27 RAL9006

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-10 DOM32

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-10 DOM32 RAL9006

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-11 DOM23x43,6
HIGH DOME

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
11 mm

46 mm
Overall height
91.5 mm
Load capacity
50 kg
 
Please click here!
5925UJI065L51-11 DOM23x43,6 RAL9006
HIGH DOME

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
11 mm

46 mm
Overall height
91.5 mm
Load capacity
50 kg
 
Please click here!
5925XGI065L51-10 DOM23

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925XGI065L51-10 DOM27

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925XGI065L51-10 DOM32

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
10 mm

42 mm
Overall height
68 mm
Load capacity
50 kg
 
Please click here!
5925XGI065L51-11 DOM23x43,6
HIGH DOME

Swivel castor with wheel brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, with blind hole for furniture fittings

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt hole
11 mm

46 mm
Overall height
91.5 mm
Load capacity
50 kg