Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5923UJI065B10 DOM23

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm
 
Please click here!
5923UJI065B10 DOM27

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm
 
Please click here!
5923UJI065B10 DOM32

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm
 
Please click here!
5923XGI065B10 DOM23

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm
 
Please click here!
5923XGI065B10 DOM27

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm
 
Please click here!
5923XGI065B10 DOM32

Swivel castor with intermittend brake, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

42 mm
Overall height
72 mm