Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5920UJI075B10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, stem with circlip

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt with circlip
11 x 20 mm

53 mm
Overall height
81 mm
 
Please click here!
5920XGI075B10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, Tread: TENTEprene (black thermoplastic rubber), plain bearing, electric conductive, stem with circlip

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt with circlip
11 x 20 mm

53 mm
Overall height
81 mm