Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5920UOI065B10 DOM23

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm
 
Please click here!
5920UOI065B10 DOM27

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm
 
Please click here!
5920UOI065B10 DOM32

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm
 
Please click here!
5920XOI065B10 DOM23

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm
 
Please click here!
5920XOI065B10 DOM27

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm
 
Please click here!
5920XOI065B10 DOM32

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, electric conductive, stem with circlip

Wheel diameter
65 mm
Width of tyre
7 mm
Bolt with circlip
11 x 20 mm

46 mm
Overall height
72 mm