Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
5920UOI075B10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, stem with circlip

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt with circlip
11 x 20 mm

54 mm
Overall height
81 mm
 
Please click here!
5920XOI075B10 DOM20

Swivel castor, housing made of Polyamide.

Wheel centre made of Polyamide, plain bearing, electric conductive, stem with circlip

Wheel diameter
75 mm
Width of tyre
8 mm
Bolt with circlip
11 x 20 mm

54 mm
Overall height
81 mm