Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2470DIK150R05-28

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R07-Ø19-21,5

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
19 - 21,5 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R07-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R07-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R07-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R07-Ø31-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
31 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R47-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R47-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R47-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R47-Ø32-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
32 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470DIK150R47-Ø36-40

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
36 - 40 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R05-28

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
30 mm
Bolt length
28 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R05-32

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
150 mm
Width of tyre
30 mm
Bolt length
32 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R07-Ø19-21,5

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
19 - 21,5 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R07-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R07-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R07-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R07-Ø31-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
31 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R47-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R47-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R47-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R47-Ø32-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
32 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJO150R47-Ø36-40

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
30 mm
Expanding stem
36 - 40 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R05-28

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R05-32

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, solid plug fitting

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt length
32 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R07-Ø19-21,5

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
19 - 21,5 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R07-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R07-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R07-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R07-Ø31-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
31 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R47-Ø21,5-24

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R47-Ø24-27

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R47-Ø27-30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R47-Ø32-35

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
150 mm
Width of tyre
32 mm
Expanding stem
32 - 35 mm
Offset
45 mm
Overall height
188 mm
Load capacity
100 kg
 
Please click here!
2470PJP150R47-Ø36-40

Swivel castor, housing made of pressed steel, zinc-ch