Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2470DIK150P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, bolt hole

Castors can be mounted with standard screws; various length screws can be used..

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
45 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2470PJO150P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, bolt hole

Castors can be mounted with standard screws; various length screws can be used..

Wheel diameter
150 mm
Width of tyre
30 mm
Bolt hole
11 mm
Offset
45 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2470PJP150P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, bolt hole

Castors can be mounted with standard screws; various length screws can be used..

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
45 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2470UAP150P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, with threadguards, bolt hole

Castors can be mounted with standard screws; various length screws can be used..

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
45 mm
Overall height
185 mm
Load capacity
100 kg
 
Please click here!
2470XSX150P30

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., bolt hole

Castors can be mounted with standard screws; various length screws can be used..

Wheel diameter
150 mm
Width of tyre
32 mm
Bolt hole
11 mm
Offset
45 mm
Overall height
185 mm
Load capacity
100 kg