Online Catalogue


Request
Print
Search
°F / Inch / LBS

Product Selection:

Please click here!
2471DIK125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471DYK125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471PJO125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471PJP125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471UAP125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, with threadguards, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471XSX125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2471YGO125R05-28

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, electric conductive, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R05-28

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R07-Ø19-21,5

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
19 - 21,5 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R07-Ø21,5-24

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R07-Ø24-27

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R07-Ø27-30

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R07-Ø31-35

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
31 - 35 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R47-Ø21,5-24

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R47-Ø24-27

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R47-Ø27-30

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R47-Ø32-35

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
32 - 35 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DIK125R47-Ø36-40

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
36 - 40 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R05-28

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R07-Ø19-21,5

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
19 - 21,5 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R07-Ø21,5-24

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R07-Ø24-27

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R07-Ø27-30

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R07-Ø31-35

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
31 - 35 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R47-Ø21,5-24

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R47-Ø24-27

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R47-Ø27-30

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R47-Ø32-35

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
32 - 35 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477DYK125R47-Ø36-40

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of pressed steel, Tread: solid rubber black, non-staining, electric conductive, with threadguards, cone ball bearing, expanding fitting (square)

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
36 - 40 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477PJO125R05-28

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, solid plug fitting

Wheel diameter
125 mm
Width of tyre
32 mm
Bolt length
28 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477PJO125R07-Ø19-21,5

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
19 - 21,5 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477PJO125R07-Ø21,5-24

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
21,5 - 24 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477PJO125R07-Ø24-27

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
24 - 27 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!
2477PJO125R07-Ø27-30

Swivel castor with total lock, tail end of castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, Expanding fittings, round

Please indicate required tube innerdiameter when ordering..

Wheel diameter
125 mm
Width of tyre
32 mm
Expanding stem
27 - 30 mm
Offset
41 mm
Overall height
163 mm
Load capacity
100 kg
 
Please click here!