Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
MOP075x60-Ø20 NL60
EAN 4031582339345

Wheel centre made of Polyamide, extra-heavy duty model, precision ball bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
75 mm
Width of Tread
60 mm
Axle Hole Ø
20 mm
Hub length
60 mm
Temperature
- 40 / + 80 Â°C
Standard
EN 12533