Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
FTP150x50-Ø20 NL50
EAN 4031582329438

Wheel centre made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
150 mm
Width of Tread
50 mm
Axle Hole Ø
20 mm
Hub length
50 mm
Hardness of tread
Shore A 92
Temperature
- 20 / + 60 Â°C
Standard
EN 12533