Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
ETX082x100-Ø20 NL105 - Type E
EAN 4031582331943

Wheel centre made of steel, tread made of Polyurethane, casted, precision ball bearing, sealed

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
82 mm
Width of Tread
100 mm
Axle Hole Ø
17 mm
Hub length
75 mm
Hardness of tread
Shore A 92
Temperature
- 20 / + 60 Â°C