Versions
 
2D Drawing
|
|
3641IEP125P63
EAN 4031582337235
Swivel castor with directional lock, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting
Hint: This castor can be fitted with a directional lock. However, the lock does not come as standard and has to be ordered as an optional extra.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
per piece plus VAT (Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore A 67 |
|
Size of Plate
|
137 x 105 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Offset
|
55 mm |
|
Swivel Interference
|
235 mm |
|
Overall height
|
178 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12532 |
|
Dynamic Load capacity
|
300 kg |
|
Static Load capacity
|
600 kg |
|
|
|
|