Versions
 
2D Drawing
|
|
9681FVP300P64
EAN 4031582315516
Swivel castor with directional lock, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.
Wheel centre made of cast iron, Tread: solid rubber, black, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
300 mm |
|
Width of Tread
|
85 mm |
|
Hardness of tread
|
Shore A 70 |
|
Size of Plate
|
175 x 140 mm |
|
Plate hole centres
|
140 x 105 mm |
|
Plate hole
|
15 mm |
|
Offset
|
70 mm |
|
Swivel Interference
|
474 mm |
|
Overall height
|
355 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12533 |
|
Weight
|
23.027 kg |
|
Dynamic Load capacity
|
800 kg |
|
Static Load capacity
|
1600 kg |
|
|
|
|