Versions
 
2D Drawing
|
|
9682TOO160P63
EAN 4031582316001
Swivel castor with total lock, head end of castor, housing and plate steel-welded, zinc-chromatised, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut.
Wheel centre made of Polyamide, heavy duty, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
per piece plus VAT (Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
160 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore D 75 |
|
Size of Plate
|
135 x 110 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Offset
|
57 mm |
|
Swivel Interference
|
292 mm |
|
Overall height
|
205 mm |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12533 |
|
Weight
|
5.268 kg |
|
Dynamic Load capacity
|
850 kg |
|
Static Load capacity
|
1700 kg |
|
|
|
|