Versions
 
2D Drawing
|
|
4688TOP125P63
EAN 4031582308310
Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
per piece plus VAT (Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore D 75 |
|
Size of Plate
|
140 x 110 mm |
|
Plate hole centres
|
105 x 80/74 mm |
|
Plate hole
|
11 mm |
|
Overall height
|
164 mm |
|
Temperature
|
- 40 / + 80 °C |
|
Standard
|
EN 12532 |
|
Weight
|
1.746 kg |
|
Dynamic Load capacity
|
700 kg |
|
Static Load capacity
|
1400 kg |
|
|
|
|