Versions
 
2D Drawing
|
|
4687IEP160P63
EAN 4031582308129
Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.
Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
per piece plus VAT (Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
160 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore A 67 |
|
Size of Plate
|
140 x 110 mm |
|
Plate hole centres
|
105 x 80/74 mm |
|
Plate hole
|
11 mm |
|
Offset
|
55 mm |
|
Swivel Interference
|
296 mm |
|
Overall height
|
200 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12532 |
|
Weight
|
3.588 kg |
|
Dynamic Load capacity
|
350 kg |
|
Static Load capacity
|
700 kg |
|
|
|
|