Versions
 
2D Drawing
|
|
4688IEP160P63
EAN 4031582308266
Fixed castor, Fork made of heavy pressed steel, reinforced, yellow zinc plated, wheel axle with nut, Wheel centre made of Aluminium, Tread: black elastic-tyre, vulcanized, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
per piece plus VAT (Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
160 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore A 67 |
|
Size of Plate
|
140 x 110 mm |
|
Plate hole centres
|
105 x 80/74 mm |
|
Plate hole
|
11 mm |
|
Overall height
|
200 mm |
|
Temperature
|
- 20 / + 85 °C |
|
Standard
|
EN 12532 |
|
Weight
|
2.268 kg |
|
Dynamic Load capacity
|
350 kg |
|
Static Load capacity
|
700 kg |
|
|
|
|