Zurück zum Suchergebnis
Enlarge Picture
Versions
4680TOP125P634681TOP125P634688TOP125P63
2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
4687TOP125P63
EAN 4031582308174

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, yellow zinc plated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, wheel axle with nut.

Wheel centre made of Polyamide, heavy duty, precision ball bearing, plate fitting

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
125 mm
Width of Tread
50 mm
Hardness of tread
Shore D 75
Size of Plate
140 x 110 mm
Plate hole centres
105 x 80/74 mm
Plate hole
11 mm
Offset
55 mm
Swivel Interference
296 mm
Overall height
164 mm
Temperature
- 40 / + 80 Â°C
Standard
EN 12532 
Weight
3.102 kg
Dynamic Load capacity
700 kg
Static Load capacity
1400 kg