Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
UFP200x46-Ø20
EAN 4031582323399

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
200 mm
Width of Tread
46 mm
Axle Hole Ø
20 mm
Hub length
60 mm
Hardness of tread
Shore A 64
Temperature
- 20 / + 80 Â°C
Standard
EN 12532 
Weight
1.306 kg
Dynamic Load capacity
400 kg
Static Load capacity
800 kg