2D Drawing
|
|
UFX100x34-Ø8
EAN 4031582337976
Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, precision ball bearing, sealed
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
34 mm |
|
Axle Hole Ø
|
8 mm |
|
Hub length
|
45 mm |
|
Hardness of tread
|
Shore A 64 |
|
Temperature
|
- 20 / + 80 °C |
|
Standard
|
EN 12532 |
|
Dynamic Load capacity
|
160 kg |
|
Static Load capacity
|
320 kg |
|
|
|
|