Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing
IOG100x35-Ø8
EAN 4031582338065

Heat resisting wheel, wheel made of aluminium, self-lubricating bushing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
35 mm
Axle Hole Ø
8 mm
Hub length
45 mm
Temperature
- 40 / + 280 Â°C
Standard
EN 12532 
Dynamic Load capacity
125 kg
Static Load capacity
250 kg