Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
3471UFR125P70Q-L1-11
EAN 4031582304879

Swivel castor with directional lock, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.

Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, roller bearing

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
125 mm
Width of Tread
40 mm
Hardness of tread
Shore A 64
Size of Plate
105 x 85 mm
Plate hole centres
80/77 x 60 mm
Plate hole
9 mm
Offset
40 mm
Overall height
155 mm
Temperature
- 20 / + 80 Â°C
Standard
EN 12532 
Weight
1.292 kg
Dynamic Load capacity
250 kg
Static Load capacity
500 kg