Zurück zum Suchergebnis
Enlarge Picture
Versions
8470BOO125P628477BOO125P62
2D Drawing
Enlarge Drawing Enlarge Drawing
8478BOO125P62
EAN 4031582313161

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, Wheel made of heat resisting synthetic material, plain bearing, plate fitting

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
125 mm
Width of Tread
40 mm
Hardness of tread
Shore D 85
Size of Plate
105 x 85 mm
Plate hole centres
80 x 60 mm
Plate hole
9 mm
Overall height
155 mm
Temperature
- 40 / + 280 Â°C
Standard
EN 12532 
Weight
0.94 kg
Dynamic Load capacity
150 kg
Static Load capacity
300 kg