2D Drawing
|
|
2875ZAP125P30 LEFT
EAN 4031582302462
Walkway Castor with automatic side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.
Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .
Hint: Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
32 mm |
|
Centre hole
|
13 mm |
|
Offset
|
40 mm |
|
Swivel Interference
|
211 mm |
|
Overall height
|
153 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.886 kg |
|
|
|
|