Zurück zum Suchergebnis
Enlarge Picture
Versions
1477POO075P30
2D Drawing
Enlarge Drawing
1470POO075P30
EAN 4031582338515

Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head.

Wheel centre made of Polypropylene, plain bearing, bolt hole

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
75 mm
Width of Tread
25 mm
Hardness of tread
Shore D 65
Centre hole
11 mm
Offset
24 mm
Swivel Radius
61.5 mm
Swivel Interference
123 mm
Overall height
100 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12530 
Dynamic Load capacity
40 kg
Static Load capacity
80 kg