2D Drawing
|
|
5920UOI035L51-10
EAN 4031582338454
Swivel castor, housing made of Polyamide.
Wheel centre made of Polyamide, plain bearing, with blind hole for furniture fittings
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
35 mm |
|
Width of Tread
|
11 mm |
|
Castor width
|
52 mm |
|
Centre hole
|
10 mm |
|
Swivel Radius
|
36.6 mm |
|
Swivel Interference
|
73.2 mm |
|
Overall height
|
44.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Dynamic Load capacity
|
50 kg |
|
Static Load capacity
|
100 kg |
|
|
|
|