Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
6A20POI050L51-10
EAN 4031582335774

Swivel castor, housing made of Polypropylene, with zinc-die-cast cover.

Wheel centre made of Polypropylene, plain bearing, with blind hole for furniture fittings

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
50 mm
Width of Tread
7 mm
Hardness of tread
Shore D 65
Castor width
55 mm
Centre hole
10 mm
Swivel Radius
51 mm
Swivel Interference
102 mm
Overall height
54 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12528 
Dynamic Load capacity
40 kg
Static Load capacity
80 kg