Zurück zum Suchergebnis
Enlarge Picture
Versions
5025PJH080L51-10 RAL7035
2D Drawing
Enlarge Drawing
MONO
5020PJH080L51-10 RAL7035
EAN 4031582308396

Swivel castor, housing made of Polyamide.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing, with blind hole for furniture fittings

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
80 mm
Width of Tread
24 mm
Hardness of tread
Shore A 87
Centre hole
10 mm
Offset
34 mm
Swivel Radius
74 mm
Swivel Interference
148 mm
Overall height
104 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12528 
Weight
0.145 kg
Dynamic Load capacity
70 kg
Static Load capacity
140 kg