Versions
2D Drawing
|
|
5920UJI075L51-10 DOM22 RAL9006
EAN 4031582310832
Swivel castor, housing made of Polyamide.
Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing, with blind hole for furniture fittings
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
75 mm |
|
Width of Tread
|
10 mm |
|
Hardness of tread
|
Shore A 87 |
|
Castor width
|
64 mm |
|
Centre hole
|
10 mm |
|
Dome-Ø
|
22 mm |
|
Swivel Radius
|
60 mm |
|
Swivel Interference
|
120 mm |
|
Overall height
|
76 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.144 kg |
|
Dynamic Load capacity
|
80 kg |
|
Static Load capacity
|
160 kg |
|
|
|
|