2D Drawing
|
|
SMILES 5520PJI050P41-42x42 SMILES:BEAR, Blue
EAN 4031582335644
Swivel castor, housing made of Polyamide.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
50 mm |
|
Width of Tread
|
8.5 mm |
|
Hardness of tread
|
Shore A 87 |
|
Castor width
|
54.3 mm |
|
Size of Plate
|
42 x 42 mm |
|
Plate hole centres
|
32 x 32 mm |
|
Plate hole
|
5 mm |
|
Dome-Ø
|
23 mm |
|
Offset
|
20 mm |
|
Swivel Radius
|
60 mm |
|
Swivel Interference
|
120 mm |
|
Overall height
|
83.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Dynamic Load capacity
|
40 kg |
|
Static Load capacity
|
80 kg |
|
|
|
|