Versions
2D Drawing
|
|
5920UOI065B10 DOM23
EAN 4031582310863
Swivel castor, housing made of Polyamide.
Wheel centre made of Polyamide, plain bearing, stem with circlip
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
65 mm |
|
Width of Tread
|
7 mm |
|
Hardness of tread
|
Shore D 75 |
|
Castor width
|
46 mm |
|
Metal stem with circlip
|
11 x 20 mm |
|
Dome-Ø
|
23 mm |
|
Swivel Radius
|
53 mm |
|
Swivel Interference
|
106 mm |
|
Overall height
|
72 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.127 kg |
|
|
|
|