2D Drawing
|
|
2940UAP100R05-32
EAN 4031582338591
Swivel castor, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, solid plug fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
60 mm |
|
Hardness of tread
|
Shore D 40 |
|
Bolt-Ø
|
32 mm |
|
Bolt lenght
|
45 mm |
|
Offset
|
31 mm |
|
Swivel Radius
|
81 mm |
|
Swivel Interference
|
162 mm |
|
Overall height
|
129 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12531 |
|
Dynamic Load capacity
|
125 kg |
|
Static Load capacity
|
250 kg |
|
|
|
|