Versions
2D Drawing
|
|
BARIATRIC 3944UAP150R36-32S30
Swivel castor with central, total or directional lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.
Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stem with cam hole for profile bars, short version
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
150 mm |
|
Width of Tread
|
74.5 mm |
|
Hardness of tread
|
Shore D 40 |
|
Bolt-Ø
|
32 mm |
|
Bolt lenght
|
50 mm |
|
Offset
|
45 mm |
|
Swivel Interference
|
240 mm |
|
Overall height
|
175 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12531 |
|
Dynamic Load capacity
|
250 kg |
|
Static Load capacity
|
500 kg |
|
|
|
|