Versions
2D Drawing
|
|
2944XSX125R26-28S45
EAN 4031582341911
Swivel castor with central, total or directional lock, Steel frame, yellow zinc plated, precision ball bearing in both wheels, covered swivel head welded to the steel frame, housing with synthetic cover.
Wheel centre made of Polyamide, electric conductive, Tread made of injected Polyurethane, with threadguards, precision ball bearing, sealed., stem with cam hole for profile bars
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
125 mm |
|
Width of Tread
|
60 mm |
|
Hardness of tread
|
Shore D 40 |
|
Bolt-Ø
|
28 mm |
|
Bolt lenght
|
96 mm |
|
Offset
|
37.5 mm |
|
Swivel Interference
|
200 mm |
|
Overall height
|
150 mm |
|
Temperature
|
- 30 / + 80 °C |
|
Standard
|
EN 12531 |
|
Weight
|
1.419 kg |
|
Dynamic Load capacity
|
125 kg |
|
Static Load capacity
|
250 kg |
|
|
|
|