Zurück zum Suchergebnis
Enlarge Picture
Versions
5377PJP125P30-11
2D Drawing
Enlarge Drawing Enlarge Drawing

LEVINA
5370PJP125P30-11


Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head.

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, bolt hole

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
125 mm
Width of Tread
32 mm
Hardness of tread
Shore A 87
Centre hole
11 mm
Offset
38 mm
Swivel Radius
100.5 mm
Swivel Interference
201 mm
Overall height
161 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12530 
Dynamic Load capacity
100 kg
Static Load capacity
200 kg