2D Drawing
|
|
FTB300x100-Ø40 H7
EAN 4031582331356
Wheel centre made of cast iron, Tread: Polyurethane, casted, feather key nut according to DIN 6885
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
300 mm |
|
Width of Tread
|
100 mm |
|
Axle Hole Ø
|
40 mm |
|
Hub length
|
80 mm |
|
Hardness of tread
|
Shore A 92 |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Dynamic Load capacity
|
2300 kg |
|
Static Load capacity
|
4600 kg |
|
|
|
|