Versions
 
2D Drawing
|
|
3642ITP200P63
EAN 4031582337433
Swivel castor with total lock, head end of castor, housing made of heavy pressed steel, blue zinc plated, precision ball bearing swivel head, sealed, wheel axle with nut.
Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
200 mm |
|
Width of Tread
|
50 mm |
|
Hardness of tread
|
Shore A 92 |
|
Size of Plate
|
137 x 105 mm |
|
Plate hole centres
|
105 x 80/75 mm |
|
Plate hole
|
11 mm |
|
Offset
|
55 mm |
|
Swivel Interference
|
310 mm |
|
Overall height
|
250 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12532 |
|
Dynamic Load capacity
|
600 kg |
|
Static Load capacity
|
1200 kg |
|
|
|
|