2D Drawing
|
|
5523PJI050B10-11x20 SMILES:CAT
EAN 4031582338317
Swivel castor with intermittend brake, housing made of Polyamide.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing, stem with circlip
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
50 mm |
|
Width of Tread
|
8,5 mm |
|
Castor width
|
54.3 mm |
|
Metal stem with circlip
|
11x20 mm |
|
Dome-Ø
|
23 mm |
|
Offset
|
20 mm |
|
Overall height
|
75.5 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12529 |
|
|
|
|