2D Drawing
|
|
ETP085x60-Ø25
EAN 4031582330281
Wheel centre made of steel, Tread: Polyurethane, casted, precision ball bearing.
Load capacities on a smooth, even surface.
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
85 mm |
|
Width of Tread
|
60 mm |
|
Axle Hole Ø
|
25 mm |
|
Hub length
|
56 mm |
|
Hardness of tread
|
Shore A 92 |
|
Temperature
|
- 20 / + 60 °C |
|
Dynamic Load capacity
|
600 kg |
|
Static Load capacity
|
1200 kg |
|
Bearing
|
6005 |
|
|
|
|