2D Drawing
|
|
2370PJJ100P30
EAN 4031582300321
Swivel castor, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut.
Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with synthetic threadguards, roller bearing, bolt hole
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
100 mm |
|
Width of Tread
|
32 mm |
|
Hardness of tread
|
Shore A 87 |
|
Centre hole
|
11 mm |
|
Offset
|
35 mm |
|
Swivel Radius
|
85 mm |
|
Swivel Interference
|
170 mm |
|
Overall height
|
129 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12530 |
|
Weight
|
0.545 kg |
|
Dynamic Load capacity
|
80 kg |
|
Static Load capacity
|
160 kg |
|
|
|
|