Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing
EEZ405x130-Ø305 DG
EAN 4031582318401

Wheel centre made of steel, Tread: elastic-tyre, black, bore blank

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
405 mm
Width of Tread
130 mm
Axle Hole Ø
305 mm
Hardness of tread
Shore A 70
Temperature
- 20 / + 85 Â°C
Standard
EN 12533 
Weight
8.1 kg
Dynamic Load capacity
1500 kg
Static Load capacity
3000 kg