2D Drawing
|
|
STP500x150-Ø50 NL160
EAN 4031582322286
Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
500 mm |
|
Width of Tread
|
150 mm |
|
Axle Hole Ø
|
50 mm |
|
Hub length
|
160 mm |
|
Hardness of tread
|
Shore A 92 |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12533 |
|
Weight
|
61.975 kg |
|
Dynamic Load capacity
|
5300 kg |
|
Static Load capacity
|
10600 kg |
|
|
|
|