Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
2875QMP100P30 LEFT
EAN 4031582302448

Walkway castor with integrated brake shoe for moving walkways, threadguards with integrated brake shoe, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Wheel centre made of Polyurethane, Tread: Polyurethane, 4 tracks, selfcleaning between tracks, with threadguards, precision ball bearing, distances between tracks: approx. 4,5 mm, track width: approx. 4,0 mm.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
100 mm
Width of Tread
32 mm
Hardness of tread
Shore D 59
Centre hole
13 mm
Offset
40 mm
Swivel Interference
180 mm
Overall height
130 mm
Temperature
- 40 / + 60 Â°C
Standard
EN 12530 
Weight
0.645 kg