Zurück zum Suchergebnis
Enlarge Picture

2D Drawing
Enlarge Drawing Enlarge Drawing Enlarge Drawing
2875ZIP125P30 LEFT
EAN 4031582302479

Walkway castor with automatc side brake for moving walkways, housing made of pressed steel, zinc-chromatised, double ball bearing swivel head, wheel axle with nut, Walkway castor with automatic side brake for moving walkways, flanged wheel with one ball race, left and right hand design.
Wheel centre: plastic, Tread: rubber, with threadguards, precision ball bearing.

Designed for the following palletsize: track width: approx: 2,75 mm, groove width: approx. 5,7 mm, groove depth: > 10 mm. .

Hint:
Load capacity 100 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Use on uneven floors, outdoors (ground beams, gaps, joints, manhole covers, etc.) can affect the life expectancy of castors. Load capacity 80 kg per castor on level and securely attached floors, 40 kg per castor on walkways. Please note that according to EN1929 only castors with a minimum wheel diameter of 120 mm can be used on walkways.

Roll resistance
Movement noise
Attrition
Temperature resistant
Rust protection
Order online
Price:
Euro per piece plus VAT
(Discount)
Order quantity:
Technical Data
Wheel diameter
125 mm
Width of Tread
32 mm
Hardness of tread
Shore D 80
Centre hole
13 mm
Offset
40 mm
Swivel Interference
211 mm
Overall height
153 mm
Temperature
- 20 / + 60 Â°C
Standard
EN 12530 
Weight
0.942 kg