2D Drawing
|
|
2198POI014P60-30x17
EAN 4031582030044
Fixed castor, Fork made of pressed steel, zinc-chromatised, axle riveted, Wheel centre made of Polypropylene, plain bearing, plate fitting
| Roll resistance |
 |
| Movement noise |
 |
| Attrition |
 |
| Temperature resistant |
 |
| Rust protection |
 |
Order online
|
|
Price:
|
Euro per piece plus VAT
|
|
|
(Discount)
|
|
Order quantity:
|
|
|
|
|
Technical Data
|
|
Wheel diameter
|
14 mm |
|
Width of Tread
|
14 mm |
|
Hardness of tread
|
Shore D 65 |
|
Size of Plate
|
30 x 17 mm |
|
Plate hole centres
|
20 mm |
|
Plate hole
|
4 mm |
|
Overall height
|
17 mm |
|
Temperature
|
- 20 / + 60 °C |
|
Standard
|
EN 12528 |
|
Weight
|
0.011 kg |
|
Dynamic Load capacity
|
25 kg |
|
Static Load capacity
|
50 kg |
|
|
|
|